
calcActive())">
In-Line Current Meter, 32A, 230V, IEC309-32A, 2P+G
AP7155B
SAR2,470.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP7155B
In-Line Current Meter, 32A, 230V, IEC309-32A, 2P+G
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
In-Line Current Meter, 32A, 230V, IEC309-32A, 2P+G
SAR2,470.40
Description
In-Line Current Meter, 32A, 230V, IEC309-32A, 2P+G
Product Details
Product weight | 2.25_kg |
---|---|
Height | 4.4 cm |
Depth | 14 cm |
Width | 17.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account