
calcActive())">
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
AP6120A
SAR450.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP6120A
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
SAR450.07
Description
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
Product Details
Product weight | 1.56_kg |
---|---|
Height | 4.4 cm |
Depth | 9.3 cm |
Width | 38.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account