
calcActive())">
RACK PDU, BASIC, 0U/1U, 220-240V, 32A, (4) C19, EMEA/ASIA
AP6032A
SAR850.14
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP6032A
RACK PDU, BASIC, 0U/1U, 220-240V, 32A, (4) C19, EMEA/ASIA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RACK PDU, BASIC, 0U/1U, 220-240V, 32A, (4) C19, EMEA/ASIA
SAR850.14
Description
RACK PDU, BASIC, 0U/1U, 220-240V, 32A, (4) C19, EMEA/ASIA
Product Details
Product weight | 2.78_kg |
---|---|
Height | 4.4 cm |
Depth | 9.3 cm |
Width | 43.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account