
calcActive())">
APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet
AP6020A
SAR385.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP6020A
APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet
SAR385.06
Description
APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet
Product Details
Product weight | 1.5_kg |
---|---|
Height | 38.8 cm |
Depth | 9.3 cm |
Width | 4.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account