
calcActive())">
RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
AP6015A
SAR295.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP6015A
RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
SAR295.05
Description
RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
Product Details
Product weight | 0.91_kg |
---|---|
Height | 24 cm |
Depth | 9.3 cm |
Width | 4.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account