
calcActive())">
RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
AP6003A
SAR825.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP6003A
RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
SAR825.13
Description
RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
Product Details
Product weight | 1.88_kg |
---|---|
Height | 52.3 cm |
Depth | 4.7 cm |
Width | 5.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account