
calcActive())">
APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
AP4424A
SAR6,401.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP4424A
APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
SAR6,401.02
Description
APC Netshelter Rack Automatic Transfer Switch, 2U, 32A, 230V, 2 IEC 309 IN, 16 C13, 2 C19 OUT, 50/60 Hz
Product Details
Product weight | 6.94_kg |
---|---|
Height | 8.8 cm |
Depth | 23.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account