
calcActive())">
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
AP4423A
SAR5,225.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AP4423A
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
SAR5,225.84
Description
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Product Details
Product weight | 3.74_kg |
---|---|
Height | 4.4 cm |
Depth | 23.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account