ALTISTART 660A 400V

ATS48C66Q
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

soft starter for asynchronous motor, ATS48, 605 A, 230..415 V, 160..500 KW

Product Details

Activity IDVSD
[us] Rated Supply Voltage 230...415 V - 15...10 %
Ambient Air Temperature for Operation 40-60 °C (with current derating of 2 % per °C), -10-40 °C (without derating)
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 1kg
Device Connection in the motor supply line, to the motor delta terminals
IcL Starter Rating 660 A for connection in the motor supply line for severe applications, 660 A for connection in the motor supply line for standard applications, 1143 A for connection to the motor delta terminals for standard applications, 1143 A for connection to the motor delta terminals for severe applications
Motor Power kW 160 kW at 230 V connection in the motor supply line for severe applications, 315 kW at 230 V connection to the motor delta terminals for standard applications, 315 kW at 400 V connection in the motor supply line for severe applications, 355 kW at 400 V connection in the motor supply line for standard applications, 400 kW at 400 V connection to the motor delta terminals for severe applications, 500 kW at 400 V connection to the motor delta terminals for standard applications
Power Dissipation in W 1731 W for standard applications, 1958 W for severe applications
Device Short Name ATS48
Power Range 110-220 kW at 200-240 V 3 phases, 250-500 kW at 380-440 V 3 phases, 250-500 kW at 200-240 V 3 phases
Product or Component Type soft starter
Product Specific Application heavy duty industry and pumps
Range of Product Altistart 48
Assembly Style with heat sink
Communication Data Link serial
Communication Port Protocol Modbus
Connector Type 1 RJ45
Discrete Input Number 5
Discrete Input Type PTC, 750 Ohm at 25 °C, (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
Discrete Input Voltage 24 V <= 30 V
Discrete Output Number 2
Discrete Output Type (LO1) logic output 0 V common configurable, (LO2) logic output 0 V common configurable, (R1) relay outputs fault relay NO, (R2) relay outputs end of starting relay NO, (R3) relay outputs motor powered NO
Height 670 mm
Function Available external bypass (optional)
Electromagnetic Compatibility conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5
Marking CE
Minimum Switching Current 10 mA at 6 V DC for relay outputs
Motor Starter Type soft starter
Network Frequency 47.5...63 Hz
Net Weight 51.4 kg
Noise Level 55 dB
Operating Position vertical +/- 10 degree
Product Certifications DNV#|#SEPRO#|#TCF#|#CCC#|#UL#|#CSA#|#NOM 117#|#C-Tick#|#GOST
Operating Altitude <= 1000 m without derating, > 1000...2000 m with current derating of 2.2 % per additional 100 m
Supply Frequency 50...60 Hz - 5...5 %
Transmission Rate 4800, 9600 or 19200 bps
Type of Start start with torque control (current limited to 5 In)
Protection Type phase failure: line, thermal protection: motor, thermal protection: starter
Depth 300 mm
Width 400 mm
Standards EN/IEC 60947-4-2
Discrete Input Logic positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: ALTISTART 660A 400V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.