Variable Speed Drives

230 results

Sort By arrow-down
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
ATV630U22M3
SAR7,581.50
SAR4,169.83
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
ATV630U15M3
SAR7,340.90
SAR4,037.50
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
ATV630U07M3
SAR6,964.10
SAR3,830.26
variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
ATV630D75M3
SAR57,073.20
SAR31,390.26
variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
ATV630D55M3
SAR50,155.30
SAR27,585.42
variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 200 to 240V, IP21, UL type 1
ATV630D45M3
SAR40,567.20
SAR22,311.96
variable speed drive, Altivar Process ATV600, ATV630, 30kW, 40hp, 200 to 240V, IP21, UL type 1
ATV630D30M3
SAR31,925.60
SAR17,559.08
variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1
ATV630D22M3
SAR27,124.70
SAR14,918.59
variable speed drive, Altivar Process ATV600, ATV630, 18.5kW, 25hp, 200 to 240V, IP21, UL type 1
ATV630D18M3
SAR22,585.30
SAR12,421.92
variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
ATV630D15M3
SAR19,818.10
SAR10,899.96
variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 200 to 240V, IP21, UL type 1
ATV630D11M3
SAR14,903.70
SAR8,197.04
variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00
ATV630C31N4
SAR146,888.00
SAR80,788.40