Variable Speed Drives

230 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 160kW, 400 to 480V, without braking unit, IP00
ATV930C16N4C
SAR96,943.40
SAR53,318.87
variable speed drive, Altivar Process ATV900, ATV930, 130kW, 400 to 480V, without braking unit, IP00
ATV930C13N4C
SAR82,150.70
SAR45,182.89
variable speed drive, Altivar Process ATV900, ATV930, 110kW, 400 to 480V, without braking unit, IP00
ATV930C11N4C
SAR71,699.40
SAR39,434.67
variable speed drive Altivar Lift, 22 kW 30 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD48N4Z
SAR22,469.00
SAR12,357.95
variable speed drive Altivar Lift, 15 kW 20 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD33N4Z
SAR12,257.00
SAR6,741.35
variable speed drive Altivar Lift, 11 kW 15 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD27N4Z
SAR10,512.00
SAR5,781.60
variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD17N4Z
SAR8,651.00
SAR4,758.05
variable speed drive Altivar Lift, 5.5 kW 7.5 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD14N4Z
SAR6,919.00
SAR3,805.45
variable speed drive Altivar Lift, 4 kW 5 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD10N4Z
SAR6,055.00
SAR3,330.25
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
ATV630U75M3
SAR12,600.50
SAR6,930.28
variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
ATV630U40M3
SAR10,387.80
SAR5,713.29
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
ATV630U30M3
SAR9,013.60
SAR4,957.48