Industrial Automation and Control

1606 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, wihout braking unit, IP00
ATV930C22N4C
SAR152,161.00
SAR83,688.55
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
ATV630U75M3
SAR12,600.50
SAR6,930.28
variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
ATV630U40M3
SAR10,387.80
SAR5,713.29
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
ATV630U15M3
SAR7,340.90
SAR4,037.50
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
ATV630U07M3
SAR6,964.10
SAR3,830.26
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
ATV630U22M3
SAR7,581.50
SAR4,169.83
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
ATV630U30M3
SAR9,013.60
SAR4,957.48
variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
ATV630D75M3
SAR57,073.20
SAR31,390.26
variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
ATV630D55M3
SAR50,155.30
SAR27,585.42
variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 200 to 240V, IP21, UL type 1
ATV630D11M3
SAR14,903.70
SAR8,197.04
variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
ATV630D15M3
SAR19,818.10
SAR10,899.96
variable speed drive, Altivar Process ATV600, ATV630, 18.5kW, 25hp, 200 to 240V, IP21, UL type 1
ATV630D18M3
SAR22,585.30
SAR12,421.92