Acti9 iC60N 4P D 40A MCB

A9F45440
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Acti9 iC60N 4P 40A D Miniature Circuit Breaker

Product Details

Activity HDCFD
[in] Rated Current 40 A
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
[uimp] Rated Impulse withstand Voltage 6 kV conforming to EN/IEC 60947-2
Ambient Air Temperature for Operation -35-70 °C
[ue] Rated Operational Voltage 440 V AC 50/60 Hz
Ambient Air Temperature for Storage -40-85 °C
Breaking Capacity Code N
Compatibility Code iC60
Control Type toggle
Curve Code D
Breaking Capacity 10 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 6000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 36 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
Depth 78.5 mm
Device Short Name IC60N
IP Degree of Protection IP20 conforming to IEC 60529
Net Weight 0.5 kg
Mechanical Durability 20000 cycles
Mounting Mode clip-on
Network Frequency 50/60 Hz
Poles Description 4P
Network Type AC
Product or Component Type miniature circuit-breaker
9 mm Pitches 8
Number of Protected Poles 4
Product Name Disbo iC60
Provision for Padlocking padlockable
Range Acti9
Relative Humidity 95-95 % at 55-55 °C
Mounting Support rail
Standards EN/IEC 60898-1#|#EN/IEC 60947-2
Tightening Torque 3.5-3.5 N.m top or bottom
Trip Unit Technology thermal-magnetic
Wire Stripping Length 14 mm for top or bottom connection
Colour white
Tropicalisation 2 conforming to IEC 60068-1
[lcs] Rated Service Breaking Capacity 15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 27 kA 75 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 6 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC, 6000 A 100 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
Connections - Terminals single terminal (top or bottom) 1-35 mm² rigid, single terminal (top or bottom) 1-25 mm² flexible

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Acti9 iC60N 4P D 40A MCB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.