Acti9 iC60H 3P B 20A MCB
SKU :
A9F53320
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR269.22
SAR148.07
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 iC60H 3P B 20A MCB
SAR269.22
SAR148.07
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 20 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Operation | -35-70 °C |
| [ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Compatibility Code | iC60 |
| Control Type | toggle |
| Curve Code | B |
| Breaking Capacity | 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2 |
| Depth | 78.5 mm |
| Device Short Name | iC60H |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Net Weight | 0.375 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 6 |
| Number of Protected Poles | 3 |
| Product Name | Disbo iC60 |
| Provision for Padlocking | padlockable |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | rail |
| Standards | EN/IEC 60898-1#|#EN/IEC 60947-2 |
| Tightening Torque | 2-2 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 14 mm for top or bottom connection |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 20 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC, 21 kA 50 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz |
| Connections - Terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 20 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Operation | -35-70 °C |
| [ue] Rated Operational Voltage | 440 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Compatibility Code | iC60 |
| Control Type | toggle |
| Curve Code | B |
| Breaking Capacity | 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2 |
| Depth | 78.5 mm |
| Device Short Name | iC60H |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Net Weight | 0.375 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 6 |
| Number of Protected Poles | 3 |
| Product Name | Disbo iC60 |
| Provision for Padlocking | padlockable |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | rail |
| Standards | EN/IEC 60898-1#|#EN/IEC 60947-2 |
| Tightening Torque | 2-2 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 14 mm for top or bottom connection |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 20 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC, 21 kA 50 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz |
| Connections - Terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account