
calcActive())">
Acti9 24 way 40A Flat door
A9H324MNS40FDS
SAR2,387.00
SAR1,312.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9H324MNS40FDS
Acti9 24 way 40A Flat door
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 24 way 40A Flat door
SAR2,387.00
SAR1,312.85
Description
Distribution board, Acti9 Disbo, 24 ways, 40A NSX MCCB, surface mount
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 40 A |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 25 kA for 0.3 s |
Depth | 139 mm |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board with incomer |
Range | Acti9 |
Standards | IEC 61439-3 |
Colour | white (RAL 9003) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review