APC NetShelter Aisle Containment, Blanking Panel, 600 mm, for 42 to 48U SX and 42U VX
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Blanking Panel, 600 mm, for 42 to 48U SX and 42U VX
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 18.57_kg |
---|---|
Height | 3.4 cm |
Depth | 231.5 cm |
Width | 60 cm |