APC NetShelter Aisle Containment, Depth Adapter, 600 to750 mm, for 1070 to 1200 mm 42U SX to 48U SX
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Depth Adapter, 600 to750 mm, for 1070 to 1200 mm 42U SX to 48U SX
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 18.73_kg |
---|---|
Height | 13 cm |
Depth | 191.4 cm |
Width | 60 cm |