
calcActive())">
APC NetShelter Aisle Containment, Depth Adapter, 300 mm, for 1070 to 1200 mm 42U SX
ACDC2550
SAR1,180.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2550
APC NetShelter Aisle Containment, Depth Adapter, 300 mm, for 1070 to 1200 mm 42U SX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Depth Adapter, 300 mm, for 1070 to 1200 mm 42U SX
SAR1,180.19
Description
APC NetShelter Aisle Containment, Depth Adapter, 300 mm, for 1070 to 1200 mm 42U SX
Product Details
Product weight | 12.29_kg |
---|---|
Height | 13.1 cm |
Depth | 191.2 cm |
Width | 30 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account