APC NetShelter Aisle Containment, Curtain Door Mounting Rail, 900 to 1200 mm Aisle Width
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Curtain Door Mounting Rail, 900 to 1200 mm Aisle Width
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 3.76_kg |
---|---|
Height | 11.9 cm |
Depth | 110 cm |
Width | 10 cm |