APC NetShelter Aisle Containment, Door Post, 900 to 1200 mm Aisle Width
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Door Post, 900 to 1200 mm Aisle Width
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 20.2_kg |
---|---|
Height | 31.5 cm |
Depth | 248.1 cm |
Width | 40 cm |