
calcActive())">
APC NetShelter Aisle Containment, Door Header, for 48U SX
ACDC2403
SAR5,350.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2403
APC NetShelter Aisle Containment, Door Header, for 48U SX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Door Header, for 48U SX
SAR5,350.86
Description
APC NetShelter Aisle Containment, Door Header, for 48U SX
Product Details
Product weight | 34.5_kg |
---|---|
Height | 8.5 cm |
Depth | 146.7 cm |
Width | 50.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account