APC NetShelter Aisle Containment, Duct Panel, 1012mm W x up to 1041mm H
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Duct Panel, 1012mm W x up to 1041mm H
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.91_kg |
---|---|
Height | 3 cm |
Depth | 107.2 cm |
Width | 77 cm |