
calcActive())">
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 787 mm H
ACDC2303
SAR1,130.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2303
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 787 mm H
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 787 mm H
SAR1,130.18
Description
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 787 mm H
Product Details
Product weight | 3.99_kg |
---|---|
Height | 3 cm |
Depth | 107.2 cm |
Width | 50.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account