APC NetShelter Aisle Containment, Adjustable Mounting Support, 152 to 241 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Adjustable Mounting Support, 152 to 241 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 3.85_kg |
---|---|
Height | 5 cm |
Depth | 90 cm |
Width | 24.6 cm |