
calcActive())">
APC NetShelter Aisle Containment, Ceiling Panel, 1200 mm
ACDC2102
SAR545.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2102
APC NetShelter Aisle Containment, Ceiling Panel, 1200 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Ceiling Panel, 1200 mm
SAR545.09
Description
APC NetShelter Aisle Containment, Ceiling Panel, 1200 mm
Product Details
Product weight | 1.39_kg |
---|---|
Height | 1.2 cm |
Depth | 99.9 cm |
Width | 59.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account