
calcActive())">
APC NetShelter Aisle Containment, Ceiling Panel, 900 mm, V0
ACDC2101
SAR790.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2101
APC NetShelter Aisle Containment, Ceiling Panel, 900 mm, V0
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Ceiling Panel, 900 mm, V0
SAR790.13
Description
APC NetShelter Aisle Containment, Ceiling Panel, 900 mm, V0
Product Details
Product weight | 1.6_kg |
---|---|
Height | 1.2 cm |
Depth | 69.4 cm |
Width | 59.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account