APC NetShelter Aisle Containment, Ceiling Panel Lock System, 200 to 240V, with Power Supply
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Ceiling Panel Lock System, 200 to 240V, with Power Supply
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 10.83_kg |
---|---|
Height | 12.9 cm |
Depth | 39.4 cm |
Width | 32.2 cm |