APC NetShelter Aisle Containment, Ceiling Panel Wall Mount, Single Row, 1800 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Ceiling Panel Wall Mount, Single Row, 1800 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 6.8_kg |
---|---|
Height | 3.7 cm |
Depth | 90 cm |
Width | 16.7 cm |