APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 100mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 100mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.9_kg |
---|---|
Height | 16.8 cm |
Depth | 19.9 cm |
Width | 39.6 cm |