
calcActive())">
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 1800 mm
ACDC2000
SAR4,555.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ACDC2000
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 1800 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 1800 mm
SAR4,555.73
Description
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 1800 mm
Product Details
Product weight | 23.7_kg |
---|---|
Height | 16.8 cm |
Depth | 179.4 cm |
Width | 39.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account