voltage transformer - 230 V - 1 x 24 V - 63 VA
SKU :
ABT7ESM006B
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR336.00
SAR184.80
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
OPT.TRANSFORMER 24V 63VA
voltage transformer - 230 V - 1 x 24 V - 63 VA
SAR336.00
SAR184.80
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Ambient Air Temperature for Operation | -20-40 °C |
| Output voltage | 24 V AC |
| Protective cover | without |
| Rated power in VA | 63 VA |
| Secondary winding | single |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDMST |
|---|---|
| Ambient Air Temperature for Operation | -20-40 °C |
| Output voltage | 24 V AC |
| Protective cover | without |
| Rated power in VA | 63 VA |
| Secondary winding | single |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account