
Regulated Power Supply, 100...240V AC, 24V, 3.8A, single phase, Optimized
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Regulated Power Supply, 100...240V AC, 24V, 3.8A, single phase, Optimized
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDMST |
---|---|
Enclosure material | plastic |
Output voltage | 24 V DC |
Power supply output current | 3.8 A |
Power supply type | regulated switch mode |
Rated power in W | 91.2 W |