
calcActive())">
Regulated switch power supply, modicon power supply, 3 phases, 380...500V, 24V, 40A
ABL8WPS24400
SAR3,174.00
SAR1,745.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8WPS24400
Regulated switch power supply, modicon power supply, 3 phases, 380...500V, 24V, 40A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated switch power supply, modicon power supply, 3 phases, 380...500V, 24V, 40A
SAR3,174.00
SAR1,745.70
Description
Regulated switch power supply, modicon power supply, 3 phases, 380...500V, 24V, 40A
Product Details
Activity | IDMST |
---|---|
Output voltage | 24 V DC |
Permissible temporary current boost | 1.5 x In (for 4 s) |
Power supply output current | 40 A |
Power supply type | regulated switch mode |
Rated power in W | 960 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account