
calcActive())">
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 10 A
ABL8TEQ24100
SAR3,070.00
SAR1,688.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8TEQ24100
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 10 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 10 A
SAR3,070.00
SAR1,688.50
Description
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 10 A
Product Details
Activity | IDMST |
---|---|
Output voltage | 24 V DC |
Power supply output current | 10:00 AM |
Power supply type | rectified and filtered |
Rated power in W | 240 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account