
calcActive())">
rectified and filtered power supply - 1 or 2-phase - 400 V AC - 24 V - 2 A
ABL8FEQ24020
SAR793.20
SAR436.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8FEQ24020
rectified and filtered power supply - 1 or 2-phase - 400 V AC - 24 V - 2 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
rectified and filtered power supply - 1 or 2-phase - 400 V AC - 24 V - 2 A
SAR793.20
SAR436.26
Description
rectified and filtered power supply - 1 or 2-phase - 400 V AC - 24 V - 2 A
Product Details
Activity | IDMST |
---|---|
Output voltage | 24 V DC |
Power supply output current | 2:00 AM |
Power supply type | rectified and filtered |
Rated power in W | 48 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review