
calcActive())">
voltage transformer - 230..400 V - 1 x 24 V - 630 VA
ABL6TS63B
SAR2,292.00
SAR1,260.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL6TS63B
voltage transformer - 230..400 V - 1 x 24 V - 630 VA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
voltage transformer - 230..400 V - 1 x 24 V - 630 VA
SAR2,292.00
SAR1,260.60
Description
voltage transformer - 230..400 V - 1 x 24 V - 630 VA
Product Details
Activity | IDMST |
---|---|
Ambient Air Temperature for Operation | -20-50 °C |
Output voltage | 24 V AC |
Protective cover | without |
Rated power in VA | 630 VA |
Secondary winding | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account