voltage transformer - 230..400 V - 1 x 230 V - 100 VA

ABL6TS10U
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

voltage transformer - 230..400 V - 1 x 230 V - 100 VA

Product Details

Activity IDMST
Ambient Air Temperature for Operation -20-50 °C
Output voltage 230 V AC
Protective cover without
Rated power in VA 100 VA
Secondary winding single

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account