Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 12.5 mm
SKU :
ABE7R16T370
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR5,127.00
SAR2,819.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EM PLUG-IN REL.BASE 2C/O 16O-WITHOUT CO
Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 12.5 mm
SAR5,127.00
SAR2,819.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| [us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
| Number of channels | 16 |
| Sub-base type | output sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDMST |
|---|---|
| [us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
| Number of channels | 16 |
| Sub-base type | output sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account