passive connection sub-base ABE7 - 16 inputs or outputs - Led
SKU :
ABE7H16R21
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR895.00
SAR492.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
WIR BAS 16IO LED 2B-2LEVE
passive connection sub-base ABE7 - 16 inputs or outputs - Led
SAR895.00
SAR492.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| [us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
| Number of channels | 16 |
| Number of terminal per channel | 2 |
| Sub-base type | I/O sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDMST |
|---|---|
| [us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
| Number of channels | 16 |
| Number of terminal per channel | 2 |
| Sub-base type | I/O sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account