
calcActive())">
Acti9 - comb busbar - 3L+N - 18 mm pitch - 57 modules - 100 A
A9XPH457
SAR551.00
SAR303.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9XPH457
Acti9 - comb busbar - 3L+N - 18 mm pitch - 57 modules - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 - comb busbar - 3L+N - 18 mm pitch - 57 modules - 100 A
SAR551.00
SAR303.05
Description
Acti9 - comb busbar - 3L+N - 18 mm pitch - 57 modules - 100 A
Product Details
Activity | HDCFD |
---|---|
Mounting Mode | horizontal |
Range | Acti9 |
Lines description | 3L + N |
Total number of 18 mm modules | 57 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review