
calcActive())">
Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - SI type
A9W31225
SAR647.00
SAR355.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9W31225
Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - SI type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - SI type
SAR647.00
SAR355.85
Description
Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - SI type
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Vigi iC60 |
Earth-leakage protection class | type A-SI (Super Immunised) |
Network Type | AC |
Network Frequency | 50/60 Hz |
Earth-leakage sensitivity | 30 mA |
Range | Acti9 |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Standards | EN 61009-1 - IEC 61009-1 |
[ue] Rated Operational Voltage | 230/400 V AC 50/60 Hz conforming to EN 61009-1 - 230/415 V AC 50/60 Hz conforming to IEC 61009-1 |
9 mm Pitches | 3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account