
calcActive())">
Vigi iC60 - earth leakage add-on block - 2P - 25A - 500mA - AC type
A9V16225
SAR470.00
SAR258.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9V16225
Vigi iC60 - earth leakage add-on block - 2P - 25A - 500mA - AC type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigi iC60 - earth leakage add-on block - 2P - 25A - 500mA - AC type
SAR470.00
SAR258.50
Description
Vigi iC60 - earth leakage add-on block - 2P - 25A - 500mA - AC type
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Vigi iC60 |
Earth-leakage protection class | type AC |
Network Type | AC |
Network Frequency | 50/60 Hz |
Earth-leakage sensitivity | 500 mA |
Range | Acti9 |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Standards | EN 61009-1 - IEC 61009-1 |
[ue] Rated Operational Voltage | 230/400 V AC 50/60 Hz conforming to EN 61009-1 - 230/415 V AC 50/60 Hz conforming to IEC 61009-1 |
9 mm Pitches | 3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review