Residual current circuit breaker (RCCB), Acti9 iID, 4P, 40A, A-SI type, 30mA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 40A, A-SI type, 30mA
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iID |
Earth-leakage protection class | type A-SI (Super Immunised) |
Network Type | AC |
Earth-leakage sensitivity | 30 mA |
Range | Acti9 |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Neutral position | left |