
energy sensor, PowerTag Rope 2000A 3P/3P+N top and bottom position
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
energy sensor, PowerTag Rope 2000A 3P/3P+N top and bottom position
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Poles Description | 3P - 3P + N |
Range | PowerLogic |
Mounting Support | busbar - cables |
Concentrator compatibility | Acti9 PowerTag Link - Acti9 PowerTag Link C |
Emission power | 10 mW |
Event management | voltage loss with measured current at voltage loss |
Max current | 2000 A |
Metering type | active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase partial - active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase total |
Product destination | switchboard |
Saturation current | 4000 A |
Starting current | 1200 mA |
Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
Type of measurement | active and reactive energy - active and reactive power |