
calcActive())">
energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
A9MEM1540
SAR911.00
SAR501.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9MEM1540
energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
SAR911.00
SAR501.05
Description
energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
Product Details
Activity | DPLVP |
---|---|
Poles Description | 3P |
Range | PowerLogic |
Mounting Support | on circuit breaker |
Concentrator compatibility | Acti9 PowerTag Link - Acti9 PowerTag Link C |
Emission power | 10 mW |
Event management | voltage loss with measured current at voltage loss |
Market segment | buildings: breaker voltage monitoring - buildings: cost allocation |
Max current | 63 A |
Product destination | switchboard |
Saturation current | 130 A |
Starting current | 40 mA |
Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
Type of measurement | active energy - active power |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account