
calcActive())">
iQuick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
A9L16297
SAR1,580.00
SAR869.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L16297
iQuick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iQuick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
SAR1,580.00
SAR869.00
Description
iQuick PRD20r modular surge arrester - 3 poles + N - 350V - with remote transfer
Product Details
Activity | HDCFD |
---|---|
Earthing System | TN-S - TT |
Device Short Name | iQuick PRD20r |
Device Application | distribution |
Range | Acti9 |
Poles Description | 3P + N |
Standards | EN 61643-11:2012 - IEC 61643-11:2011 |
Quality labels | KEMA-KEUR - NF |
Remote signalling | with |
Signal contacts composition | 1 SD (1 C/O) |
Surge arrester type | electrical distribution network |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review