Distribution board, Acti9 Disbo, 96 ways, 125A, 6 row, surface mount
SKU :
A9HROW6FDS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,151.00
SAR633.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 6 Row 96 ways
Distribution board, Acti9 Disbo, 96 ways, 125A, 6 row, surface mount
SAR1,151.00
SAR633.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | Row Disbo |
| Number of horizontal rows | 6 |
| Provided equipment | DIN rail - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | Row Disbo |
| Number of horizontal rows | 6 |
| Provided equipment | DIN rail - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account