Distribution board, Acti9 Disbo, 64 ways, 125A, 4 row, surface mount
SKU :
A9HROW4FDS

calcActive())">
Loading...
No sellers found for this product.
SAR955.00
SAR525.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 4 Row 64 ways
Distribution board, Acti9 Disbo, 64 ways, 125A, 4 row, surface mount
SAR955.00
SAR525.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | Row Disbo |
Number of horizontal rows | 4 |
Provided equipment | DIN rail - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | Row Disbo |
Number of horizontal rows | 4 |
Provided equipment | DIN rail - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account