![Acti9 Vertical TPN 36way with 60A EZ MCCB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9h336mez60fd.jpg)
Acti9 Vertical TPN 36way with 60A EZ MCCB
Excl. Tax
Excl. Tax
All Sellers
![Acti9 Vertical TPN 36way with 60A EZ MCCB](https://eshop-sa.se.com/media/catalog/product/a/9/a9h336mez60fd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 Vertical TPN 36way with 60A EZ MCCB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 Disbo |
Enclosure type | distribution enclosure |
Number of ways | 36 ways (outgoer) |
Provided equipment | earthing bar - enclosure |