Acti9 Vertical TPN 24way with 250A EZ MCCB
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 Vertical TPN 24way with 250A EZ MCCB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 Disbo |
Enclosure type | distribution enclosure |
Number of ways | 24 ways (outgoer) |
Provided equipment | earthing bar - enclosure |